Philips GreenSpace Evo Mini Pendant, Pendant, 3D printed, 9.9 W, 1200 lm, 3000 K, CRI>90
PT332C 12S/PC930 PSU HWB WH WH WH
Product Description
Pendant, Polycarbonate, White, Pendant, Power supply unit (On/Off), 1200 lm, 9.9 W, 121 lm/W, PremiumColor, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years