Philips GreenSpace Evo Mini Pendant, Track Pendant, 3D printed, 16.8 W, 2200 lm, 4000 K, CRI>90
PT332T 22S/PW940 PSU HWB WH
Product Description
Track Pendant, Polycarbonate, White, Pendant, Power supply unit (On/Off), 2200 lm, 16.8 W, 131 lm/W, PremiumWhite, 4000 K, (0.374, 0.364), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years