Philips GreenSpace Evo Mini Pendant, Track Pendant, 3D printed, 13.3 W, 1700 lm, 3000 K, CRI>90, DALI, Interact Ready
PT332T 17S/PW930 DIA HVWB BK
Product Description
Track Pendant, Polycarbonate, Black, Pendant, Dali dimming Interact System ready, 1700 lm, 13.3 W, 128 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector very wide beam >80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years