Philips GreenSpace Evo Mini Pendant, Track Pendant, 3D printed, 9.7 W, 1200 lm, 4000 K, CRI>90
PT332T 12S/PW940 PSU HWB BK
Product Description
Track Pendant, Polycarbonate, Black, Pendant, Power supply unit (On/Off), 1200 lm, 9.7 W, 124 lm/W, PremiumWhite, 4000 K, (0.374, 0.364), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years