Pakistan - English

Philips GreenUp Linear

Functional and Affordable

Products

Product family information

Description

Retail & Hospitality has a clear trend that clusters of choices is one of the most important DNAs that being strongly expected in this specific applications. GreenUp Linear is the entry level linear product family, which offers the basic functional lighting performance, with multiple choices of installations, lumen outputs and product dimensions.

Benefits

  • Slim body while delivering powerful lumen outputs.

  • Complete family offering, meet basic functional lighting requirements.

Features

  • Wide range of product dimensions and installation options.

  • Multiple options of lumen outputs and optics.

Applications

  • Retail
  • Hospitality
  • Fashion

Downloads