Glazeline

Enhancing the new normal office interiors with employee comfort and energy efficiency

Products

Product Compare
122
3,300
6500
27
Not applicable
122
3,300
5700
27
Not applicable
122
3,300
4000
27
Not applicable
132
3,300
6500
25
Not applicable
132
3,300
5700
25
Not applicable
132
3,300
4000
25
Not applicable
122
2,700
6500
22
Not applicable
122
2,700
5700
22
Not applicable

Product family information

Description

The GlazeLine Slim family of luminaires gives you compromise-free office illumination with deep recessed optics to reduce the glare and increase the employee productivity. It is a perfect solution for office application and general indoor area lighting with Sleek profile which helps Declutter the ceilings. The range brings together flexible color options with specialized optics without making any concessions on energy efficiency design.

Benefits

  • Optimized lighting for office space: smooth and comfortable

  • Dimmable and fixed output drivers

Features

  • Superior efficacy >120 lm/W

  • Suitable for Standalone & Continuous Mounting

Applications

  • Modern Workspaces
  • Meeting and Conference room
  • Institutions
  • Community Centers

Warning & Safety

  • Meant for Indoor Application Only. Should not be used in outdoor environment.

Downloads