Pakistan - English

Philips FlexBlend, Suspended, 48 W, 1470x200 mm; H73 mm, SMT, 4500 lm, 3000 K, CRI>90, DALI, UGR19

SP342P 45S/930 DEIA MLO SMT L150 WH

Product Description

1470x200 mm; H73 mm, Steel, White, Signal white (RAL9003), Suspension set twin, triangle, Power supply unit with DALI interface, 4500 lm, 48 W, 112 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole

Order code: 910925867938
Full order code: 871951418300100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product