Philips FlexBlend, Suspended, 64 W, 1470x200 mm; H73 mm, SMT, 6600 lm, 4000 K, CRI>90, DALI, UGR19
SP342P 66S/940 DEIA MLO SMT L150 WH
Product Description
1470x200 mm; H73 mm, Steel, White, Signal white (RAL9003), Suspension set twin, triangle, Power supply unit with DALI interface, 6600 lm, 64 W, 106 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years