Pakistan - English

Philips FlexBlend, Suspended, 35 W, 1470x200 mm; H73 mm, SMT, 4500 lm, 4000 K, CRI>90, DALI, UGR19

SP342P 45S/940 DEIA PCS SMT L150 BK

Product Description

1470x200 mm; H73 mm, Steel, Black, Signal black (RAL9004), Suspension set twin, triangle, Power supply unit with DALI interface, 4500 lm, 35 W, 145 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole

Order code: 910925867106
Full order code: 871951410367200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product