Pakistan - English

Philips Flat Line

BOLD and Sleek: A humble profile with minimal bezel

Products

Product family information

Description

The Falt line family of luminaires gives you compromise-free office illumination with the sleek bar profile. It is a perfect solution for office application and general indoor area lighting . The range brings together high-flux lighting with a homogeneous optical system without making any concessions on energy efficiency design

Benefits

  • Optimized lighting for office space: smooth and comfortable

  • Wider distribution allowing wider row spacing and hence reduction in connected load

Features

  • Superior efficacy of 120 lm/W

  • Suitable for Standalone & Continuous Mounting

Applications

  • Modern Workspaces
  • Meeting and Conference room
  • Institutions
  • Community Centers

Warning & Safety

  • Meant for Indoor Application Only. Should not be used in outdoor environment.

Downloads