Pakistan - English

Philips TrueCircle Surface & Suspended, 35.5 W, D500 mm, 3700 lm, 4000 K

SM250C 37S/840 PSU O D500 WH

Product Description

D500 mm, Aluminium, White, Traffic white (RAL9016), Power supply unit (On/Off), 3700 lm, 35.5 W, 104 lm/W, 4000 K, (0.38, 0.38) SDCM <lt/>3, Opal, Opal, Polystyrene, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief

Order code: 912401483448
Full order code: 871869979808600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified