Philips Maxos fusion Office, Trunking mounted, 32 W, 1139x186 mm, 4500 lm, 4000 K, DALI, Interact Ready, UGR16, TP(b)
SM970X 45S/840 DIA D/I MXO W19L114 WH
Product Description
Trunking mounted, 1139x186 mm, Steel, White, Dali dimming Interact System ready, 4500 lm, 32 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR16, L65≤3000 cd/m², Wide beam, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole, TP(b) diffuser flammability class
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years