Philips Ledinaire surface-mounted, All-in, 33 W, 28 W, 200x1200 mm, 3400 lm, 4000 lm, 4000 K, UGR19, PUSH-IN | Push-in
SM060C G2 34_40S/840 PSU W20L120 OC
Product Description
200x1200 mm, Steel, White, Signal white (RAL9003), Surface, Power supply unit (On/Off), All-in, Multi Lumen, 3400 lm, 4000 lm, 33 W, 28 W, 120 lm/W, 4000 K, (0.38,0.38)SDCM<5, UGR19, Beam angle 84°, Microprismatic lens, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Cable with connector 3-pole, Push-in connector 3-pole, SC | Safety cable
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Value
- Warranty period 5 years