Pakistan - English

Philips Ledinaire surface-mounted SM065C, 34 W, 4100 lm, 4000 K, UGR19

SM065C 41S/840 PSU W60L60 OC 4PK

Product Description

Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 4100 lm, 34 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, UGR19, Beam angle 90°, Microprismatic lens, Acrylate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, 2×0.75mm², Flying leads/wires

Order code: 911401892285
Full order code: 872016973690099

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product