Pakistan - English

Philips KeyLine, Surface & Suspended, 38 W, L1500 mm; H70 mm, 5000 lm, 4000 K, DALI, UGR19

SM350C 50S/840 PSD PCS L1500 WH

Product Description

L1500 mm; H70 mm, Aluminum, White, Signal white (RAL9003), Power supply unit with DALI interface, 5000 lm, 38 W, 135 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 5-pole

Order code: 910925868386
Full order code: 871951462450400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product