Pakistan - English

Philips KeyLine, Surface & Suspended, 38 W, L1500 mm; H70 mm, 5000 lm, 4000 K, DALI, UGR19

SM351C 50S/840 PSD A PCS L1500 WH

Product Description

L1500 mm; H70 mm, Aluminium, White, Signal white (RAL9003), Power supply unit with DALI interface, 5000 lm, 38 W, 132 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Assymetric Beam angle, Frosted, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I

Order code: 910505103704
Full order code: 872016961521200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product