Philips Essential Surface, 3D printed, 34.5 W, D580 mm; H85 mm, 4416 lm, 3000 K, CRI>90, DALI, Interact Ready, UGR19, TP(b)
TCBRSM 580 46S/930 OC DIA WH401 T102
Product Description
D580 mm; H85 mm, Polycarbonate, White, Surface, Dali dimming Interact System ready, 4416 lm, 34.5 W, 128 lm/W, 3000 K, (0.44, 0.40) SDCM < 3, CRI>90, UGR19, Beam angle 90°, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class II, 2 Push-in connector 5-pole, Feed-through wiring 1-phase, TP(b) diffuser flammability class
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years