Pakistan - English

Philips CoreLine surface-mounted, 31 W, 1200x200 mm, 4000 lm, 3000 K, Wireless, Interact Ready, UGR19, Wieland

SM136V 40S/830 WIA W20L120 OC W3

Product Description

1200x200 mm, Steel, White, Signal white (RAL9003), Wireless driver Interact System ready, 4000 lm, 31 W, 135 lm/W, 3000 K, (0.43, 0.40) SDCM ≤3, UGR19, Beam angle 84°, Microprismatic lens, Polymethyl methacrylate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable with connector 3-pole, Connection unit 3-pole

Order code: 911401867782
Full order code: 871951453242700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product