Philips CoreLine surface-mounted, 44 W, 1200x200 mm, 6000 lm, 4000 K, UGR19
SM136V 60S/840 PSU W20L120 OC
Product Description
1200x200 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 6000 lm, 44 W, 135 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 84°, Microprismatic lens, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years