Pakistan - English

Philips CoreLine Fastset, surface-mounted, All-in, 43 W, 36 W, 30 W, 25 W, L1440 mm, 3700 lm, 4250 lm, 5100 lm, 6000 lm, 3000 K, 4000 K

SM155C 37_60S/830_840 PSU TW3 PI5 L1440

Product Description

L1440 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Lumen, All-in, Multi Color Temperature, 3700 lm, 4250 lm, 5100 lm, 6000 lm, 43 W, 36 W, 30 W, 25 W, 148 lm/W, 140 lm/W, 3000 K, 4000 K, (0.38,0.38)SDCM<3;(0.44,0.40)SDCM<3, Opal, Opal, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase

Order code: 911401841585
Full order code: 872016951017399

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product