Pakistan - English

Philips CoreLine Fastset, surface-mounted, All-in, 20 W, 17 W, 14 W, 12 W, L602 mm, 1700 lm, 1900 lm, 2200 lm, 2600 lm, 3000 K, 4000 K

SM155C 17_26S/830_840 PSU TW3 PI5 L602

Product Description

L602 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Lumen, All-in, Multi Color Temperature, 1700 lm, 1900 lm, 2200 lm, 2600 lm, 20 W, 17 W, 14 W, 12 W, 142 lm/W, 130 lm/W, 3000 K, 4000 K, (0.38,0.38)SDCM<3;(0.44,0.40)SDCM<3, Opal, Opal, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase

Order code: 911401841385
Full order code: 872016951015999

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads