Pakistan - English

Philips CoreLine Fastset, surface-mounted, All-in, 43.5 W, L1440 mm, 6000 lm, 3000 K, 4000 K, Wireless, Interact Ready

SM155C 60S/830_840 WIA TW3 PI5 L1440

Product Description

L1440 mm, Steel, White, Signal white (RAL9003), Wireless driver Interact System ready, All-in, Multi Color Temperature, 6000 lm, 43.5 W, 138 lm/W, 3000 K, 4000 K, (0.38,0.38)SDCM<3;(0.44,0.40)SDCM<3, Opal, Opal, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase

Order code: 911401803387
Full order code: 872016975071599

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - SM155C 60S/830_840 WIA TW3 PI5 L1440 txt 3.4 kB
Product leaflet
Localized commercial leaflet 911401803387 en_AA pdf 395.2 kB

Brochures

Install instructions
Installation Instructions CoreLine FastSet SM155C pdf 16.9 MB

Visuals

Product-Photographs-911401803387_EU
Multiple assets
Product-Diagrams-911401803387_EU
Multiple assets

Photometry and Lighting design

IES
IES File - SM155C 60S/830_840 WIA TW3 PI5 L1440 IES
Revit file
Revit file - 911401803387 REVIT
Dialux
ULD File - SM155C 60S/830_840 WIA TW3 PI5 L1440 ULD
Relux
ROLF File - SM155C 60S/830_840 WIA TW3 PI5 L1440 ROLFZ
LDT
LDT File - SM155C 60S/830_840 WIA TW3 PI5 L1440 LDT

Other

Environmental product declaration
EPD Philips SM155C 60S 830 840 WIA TW3 PI5 L1440 911401803387 pdf 586.7 kB