Pakistan - English

Philips CoreLine Fastset, surface-mounted, All-in, 34.5 W, L1160 mm, 4800 lm, 3000 K, 4000 K, Wireless, Interact Ready

SM155C 48S/830_840 WIA TW3 PI5 L1160

Product Description

L1160 mm, Steel, White, Signal white (RAL9003), Wireless driver Interact System ready, All-in, Multi Color Temperature, 4800 lm, 34.5 W, 139 lm/W, 3000 K, 4000 K, (0.38,0.38)SDCM<3;(0.44,0.40)SDCM<3, Opal, Opal, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase

Order code: 911401803287
Full order code: 872016975070899

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - SM155C 48S/830_840 WIA TW3 PI5 L1160 txt 3.4 kB
Product leaflet
Localized commercial leaflet 911401803287 en_AA pdf 400.9 kB

Brochures

Install instructions
Installation Instructions CoreLine FastSet SM155C pdf 16.9 MB

Visuals

Product-Photographs-911401803287_EU
Multiple assets
Product-Diagrams-911401803287_EU
Multiple assets

Photometry and Lighting design

IES
IES File - SM155C 48S/830_840 WIA TW3 PI5 L1160 IES
Revit file
Revit file - 911401803287 REVIT
Dialux
ULD File - SM155C 48S/830_840 WIA TW3 PI5 L1160 ULD
Relux
ROLF File - SM155C 48S/830_840 WIA TW3 PI5 L1160 ROLFZ
LDT
LDT File - SM155C 48S/830_840 WIA TW3 PI5 L1160 LDT

Other

Environmental product declaration
EPD Philips SM155C 48S 830 840 WIA TW3 PI5 L1160 911401803287 pdf 603.0 kB