Signify NatureConnect skylight

Best retrofit daylight experience with sky and optimal functional illumination

Products

Product Compare
93
6,600
Tunable White
75
<19
93
6,600
Tunable White
75
<19

Product family information

Description

Easy to place in the grid or combine with accessories for easy installation. It consists of a “Sky & Sun” part, that fulfills the decorative function of an artificial skylight and a “Daylight” part, that provides the functional light. Combined with the NatureConnect link or scene set it mimics daylight by simulating the sun’s daily patterns, using light recipes that boost energy levels and help indoor spaces feel in sync with nature. Designed for flexible mounting: recessed or suspended/plaster ceiling with accessories.

Benefits

  • Easy retrofit experience.

  • People working in windowless spaces miss daylight less.

Features

  • Dynamic “Day Rhythm” with Link/Scene set

  • Sky, Sun and Tunable white CCT between 3800 K to 4900 K

Applications

  • Offices
  • Healthcare
  • Hospitality
  • Education
  • Retail

Downloads