Pakistan - English

Philips TrueLine, recessed, Recessed, UltraEfficient, 19.6 W, 1200x80 mm, VPC, 3400 lm, 4000 K, Wireless, Interact Ready, UGR19, U4, Wieland, TP(b), EL-DC

RC530B 34S/UE840 SEIA W8L120 VPC U4 W3SC

Product Description

Recessed, 1200x80 mm, Steel, White, Recessed, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3400 lm, 19.6 W, 173 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105963
Full order code: 872016963432900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product