Pakistan - English

Philips TrueLine, recessed, 34 W, 1450x80 mm, PCV, 3100 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, U4, TP(b)

RC531B 31S/TW9 SEIA W8L145 PCV U4

Product Description

1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3100 lm, 34 W, 91 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3, CRI>90, L65≤3000 cd/m², Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105670
Full order code: 872016962696600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product