Pakistan - English

Philips TrueLine, recessed, 24.5 W, 1130x80 mm, PCV, 3400 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19

RC530B 34S/940 DEIA W8L113 PCV SC

Product Description

1130x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 24.5 W, 143 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, SC | Safety cable, DC operated central emergency lighting

Order code: 910505103292
Full order code: 871951497328200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product