Pakistan - English

Philips TrueLine, recessed, 27.5 W, 1200x80 mm, VPC, 3400 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, UGR19, U4

RC530B 34S/TW9 SEIA W8L120 VPC U4 SC

Product Description

1200x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3400 lm, 27.5 W, 124 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, DC operated central emergency lighting

Order code: 910505103288
Full order code: 871951497324400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product