Philips TrueLine, recessed, 24 W, 1200x80 mm, VPC, 3400 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4
RC530B 34S/940 SEIA W8L120 VPC U4 SC
Product Description
1200x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3400 lm, 24 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, SC | Safety cable, DC operated central emergency lighting
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years