Pakistan - English

Philips TrueLine, recessed, 17.8 W, 1450x80 mm, PCV, 1900 lm, 4000 K, CRI>90, DALI, Interact Ready, ELD3h

RC531B 19S/940 DIA W8L145 PCV ELD3

Product Description

1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 1900 lm, 17.8 W, 110 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, Emergency lighting 3 hours duration with DALI interface

Order code: 910505103153
Full order code: 871951497175200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product