Pakistan - English

Philips TrueLine, recessed, 29 W, 1200x80 mm, VPC, 4000 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19

RC530B 40S/940 DEIA W8L120 VPC IP

Product Description

1200x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 29 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103149
Full order code: 871951497158500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC530B 40S/940 DEIA W8L120 VPC IP txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103149 en_AA pdf 378.1 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103149_EU
Multiple assets
Product-Diagrams-910505103149_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC530B 40S/940 DEIA W8L120 VPC IP IES
Revit file
Revit file - RC530BI - 910505103149 REVIT
Dialux
ULD File - RC530B 40S/940 DEIA W8L120 VPC IP ULD
Relux
ROLF File - RC530B 40S/940 DEIA W8L120 VPC IP ROLFZ
LDT
LDT File - RC530B 40S/940 DEIA W8L120 VPC IP LDT