Pakistan - English

Philips TrueLine, recessed, 29 W, 1450x80 mm, PCV, 3100 lm, 4000 K, CRI>90, DALI, Interact Ready, ELP3h

RC531B 31S/940 DIA W8L145 PCV ELP3

Product Description

1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 3100 lm, 29 W, 112 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 6-pole, Emergency lighting 3 hours duration Pro version

Order code: 910505103145
Full order code: 871951497179000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC531B 31S/940 DIA W8L145 PCV ELP3 txt 5.2 kB
Product leaflet
Localized commercial leaflet 910505103145 en_AA pdf 343.7 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103145_EU
Multiple assets
Product-Diagrams-910505103145_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC531B 31S/940 DIA W8L145 PCV ELP3 IES
Revit file
Revit file - RC530BI - 910505103145 REVIT
Dialux
ULD File - RC531B 31S/940 DIA W8L145 PCV ELP3 ULD
Relux
ROLF File - RC531B 31S/940 DIA W8L145 PCV ELP3 ROLFZ
LDT
LDT File - RC531B 31S/940 DIA W8L145 PCV ELP3 LDT