Pakistan - English

Philips TrueLine, recessed, 21 W, 1410x80 mm, PCV, 3100 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19

RC530B 31S/940 DEIA W8L141 PCV

Product Description

1410x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 3100 lm, 21 W, 148 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103107
Full order code: 871951497149300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC530B 31S/940 DEIA W8L141 PCV txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103107 en_AA pdf 379.8 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103107_EU
Multiple assets
Product-Diagrams-910505103107_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC530B 31S/940 DEIA W8L141 PCV IES
Revit file
Revit file - RC530BI - 910505103107 REVIT
Dialux
ULD File - RC530B 31S/940 DEIA W8L141 PCV ULD
Relux
ROLF File - RC530B 31S/940 DEIA W8L141 PCV ROLFZ
LDT
LDT File - RC530B 31S/940 DEIA W8L141 PCV LDT