Pakistan - English

Philips TrueLine, recessed, 12.2 W, 1130x80 mm, PCV, 1500 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR16

RC530B 15S/940 DEIA W8L113 PCV

Product Description

1130x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 1500 lm, 12.2 W, 127 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR16, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103104
Full order code: 871951497146200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC530B 15S/940 DEIA W8L113 PCV txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103104 en_AA pdf 379.7 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103104_EU
Multiple assets
Product-Diagrams-910505103104_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC530B 15S/940 DEIA W8L113 PCV IES
Revit file
Revit file - RC530BI - 910505103104 REVIT
Dialux
ULD File - RC530B 15S/940 DEIA W8L113 PCV ULD
Relux
ROLF File - RC530B 15S/940 DEIA W8L113 PCV ROLFZ
LDT
LDT File - RC530B 15S/940 DEIA W8L113 PCV LDT