Pakistan - English

Philips TrueLine, recessed, 17.8 W, 1500x80 mm, VPC, 1900 lm, 3000 K, CRI>90, DALI, Interact Ready

RC531B 19S/930 DEIA W8L150 VPC IP

Product Description

1500x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 1900 lm, 17.8 W, 104 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103103
Full order code: 871951497173800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC531B 19S/930 DEIA W8L150 VPC IP txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103103 en_AA pdf 369.1 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103103_EU
Multiple assets
Product-Diagrams-910505103103_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC531B 19S/930 DEIA W8L150 VPC IP IES
Revit file
Revit file - RC530BI - 910505103103 REVIT
Dialux
ULD File - RC531B 19S/930 DEIA W8L150 VPC IP ULD
Relux
ROLF File - RC531B 19S/930 DEIA W8L150 VPC IP ROLFZ
LDT
LDT File - RC531B 19S/930 DEIA W8L150 VPC IP LDT