Pakistan - English

Philips TrueLine Interalu, 18.5 W, 570x50 mm, SAPP, 2000 lm, 4000 K, CRI>90, DALI, UGR19, Wieland, TP(b)

RC536B 20S/940 PSD W5L57 SAPP W5-M/F BK

Product Description

570x50 mm, Interalu SAPP ceiling version, Steel, Black, Signal black (RAL9004), Recessed, Power supply unit with DALI interface, 2000 lm, 18.5 W, 108 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, L65≤3000 cd/m², Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible, TP(b) diffuser flammability class

Order code: 910505105519
Full order code: 872016962237100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC536B 20S/940 PSD W5L57 SAPP W5-M/F BK txt 4.8 kB
Product leaflet
Localized commercial leaflet 910505105519 en_AA pdf 356.6 kB

Brochures

Install instructions
TrueLine Interalu Installation instruction pdf 10.8 MB

Visuals

Product-Photographs-910505105519_EU
Multiple assets
Product-Diagrams-910505105519_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC536B 20S/940 PSD W5L57 SAPP W5-M/F BK ies 8.5 kB