Pakistan - English

Philips TrueBlend Recessed, 50 W, 1495X100 mm, B40, 4800 lm, 4000 K, CRI>90, UGR19, TP(b), EL-DC

RC455B 48S/940 MLO L1495 W100 B40

Product Description

1495X100 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 40 mm - For T/Omega profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 4800 lm, 50 W, 96 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR19, Wide beam office compliant, White reflector, Micro-lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505103946
Full order code: 872016962170100

Specifications

  • Lamp family code
    48S [LED Module, system flux 4800 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product