Pakistan - English

Philips TrueBlend Recessed, 26.5 W, 1722x100 mm, B30, 4000 lm, 4000 K, CRI>90, UGR16, Wieland, TP(b), EL-DC

RC455B 40S/940 DLO W3W2 L1722 W150 B30

Product Description

1722x100 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 4000 lm, 26.5 W, 151 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR16, Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, GST18/3 Wieland/Adels for main + BST14/2 Wieland for DALI, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505103938
Full order code: 872016962162600

Specifications

  • Lamp family code
    40S [LED module, system flux 4000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product