Pakistan - English

Philips TrueBlend Recessed, 23.5 W, 1722x100 mm, B30, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR16, U4, Wieland, TP(b), EL-DC

RC455B 36S/940 DLO 9010U4W3 L1722W150B30

Product Description

1722x100 mm, Steel, White, Pure white (RAL9010), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3600 lm, 23.5 W, 153 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR16, Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505103936
Full order code: 872016962160200

Specifications

  • Lamp family code
    36S [LED Module, system flux 3600 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product