Pakistan - English

Philips RC160V

Slim and reliable

Products

RC160V LED37/9TW W30L120 CAU
RC160V LED37/9TW W30L120 CAU
911401546232
RC160V LED36/9TW W60L60 54 CAU
RC160V LED36/9TW W60L60 54 CAU
911401546432
RC160V LED37/9TW W30L120 54 CAU
RC160V LED37/9TW W30L120 54 CAU
911401546532
RC160V LED37/830 W603L603 PSU OC UVG
RC160V LED37/830 W603L603 PSU OC UVG
911401578642
RC160V LED39/840 W603L603 PSU OC UVG
RC160V LED39/840 W603L603 PSU OC UVG
911401578742

Product family information

Description

GreenPerform Panel RC160V is an edge lit slim panel with high efficacy in the market. It offers 3 typical dimensions: 600x600; 300x1200 and 600x1200mm to fit most of indoor applications. Its lower UGR offers better visual comfort as well. In addition, RC160V offers easy connection to control system to bring better energy saving.

Benefits

  • High lm/w provides better energy saving

  • Dali and Interact interfaces available for easy internet connection

Features

  • System efficiency: max 130lm/W

  • CRI 80 and 90 available with SDCM 4

Applications

  • Open plan office
  • Public indoor area
  • Meeting/training room

Specifications

  • Installation
    IP20IP54 front/IP20 back
  • Installation
    Recessed

Downloads