Pakistan - English

Philips RC160V

Slim and reliable

Products

RC160X LED37/965 W60L60 SIA CAU
RC160X LED37/965 W60L60 SIA CAU
911401543332
RC160X LED35/930 W30L120 SIA CAU
RC160X LED35/930 W30L120 SIA CAU
911401543432
RC160X LED37/940 W30L120 SIA CAU
RC160X LED37/940 W30L120 SIA CAU
911401543532
RC160X LED37/965 W30L120 SIA CAU
RC160X LED37/965 W30L120 SIA CAU
911401543632
RC160X LED54/930 W60L120 SIA CAU
RC160X LED54/930 W60L120 SIA CAU
911401543732
RC160X LED58/940 W60L120 SIA CAU
RC160X LED58/940 W60L120 SIA CAU
911401543832
RC160X LED58/965 W60L120 SIA CAU
RC160X LED58/965 W60L120 SIA CAU
911401543932
RC160V LED35/930 W60L60 PSU 54 CAU
RC160V LED35/930 W60L60 PSU 54 CAU
911401544032

Product family information

Description

GreenPerform Panel RC160V is an edge lit slim panel with high efficacy in the market. It offers 3 typical dimensions: 600x600; 300x1200 and 600x1200mm to fit most of indoor applications. Its lower UGR offers better visual comfort as well. In addition, RC160V offers easy connection to control system to bring better energy saving.

Benefits

  • High lm/w provides better energy saving

  • Dali and Interact interfaces available for easy internet connection

Features

  • System efficiency: max 130lm/W

  • CRI 80 and 90 available with SDCM 4

Applications

  • Open plan office
  • Public indoor area
  • Meeting/training room

Specifications

  • Installation
    IP20IP54 front/IP20 back
  • Installation
    Recessed

Downloads