Pakistan - English

Philips RC160V

Slim and reliable

Products

RC160V LED37/965 W60L60 PSD
RC160V LED37/965 W60L60 PSD
911401538532
RC160V LED35/930 W30L120 PSD
RC160V LED35/930 W30L120 PSD
911401538632
RC160V LED37/940 W30L120 PSD
RC160V LED37/940 W30L120 PSD
911401538732
RC160V LED37/965 W30L120 PSD
RC160V LED37/965 W30L120 PSD
911401538832
RC160V LED54/930 W60L120 PSD
RC160V LED54/930 W60L120 PSD
911401538932
RC160V LED58/940 W60L120 PSD
RC160V LED58/940 W60L120 PSD
911401539032
RC160V LED58/965 W60L120 PSD
RC160V LED58/965 W60L120 PSD
911401539132
RC160X LED35/930 W60L60 WIA
RC160X LED35/930 W60L60 WIA
911401539232

Product family information

Description

GreenPerform Panel RC160V is an edge lit slim panel with high efficacy in the market. It offers 3 typical dimensions: 600x600; 300x1200 and 600x1200mm to fit most of indoor applications. Its lower UGR offers better visual comfort as well. In addition, RC160V offers easy connection to control system to bring better energy saving.

Benefits

  • High lm/w provides better energy saving

  • Dali and Interact interfaces available for easy internet connection

Features

  • System efficiency: max 130lm/W

  • CRI 80 and 90 available with SDCM 4

Applications

  • Open plan office
  • Public indoor area
  • Meeting/training room

Specifications

  • Ingress protection
    IP20IP54 front/IP20 back
  • Installation
    Recessed

Downloads