Pakistan - English

Philips RC160V

Slim and reliable

Products

RC160V LED37/940 W30L120 PSU
RC160V LED37/940 W30L120 PSU
911401536932
RC160V LED37/965 W30L120 PSU
RC160V LED37/965 W30L120 PSU
911401537032
RC160V LED54/930 W60L120 PSU
RC160V LED54/930 W60L120 PSU
911401537132
RC160V LED58/940 W60L120 PSU
RC160V LED58/940 W60L120 PSU
911401537232
RC160V LED58/965 W60L120 PSU
RC160V LED58/965 W60L120 PSU
911401537332
RC160V LED35/930 W60L60 PSU 54
RC160V LED35/930 W60L60 PSU 54
911401537432
RC160V LED37/940 W60L60 PSU 54
RC160V LED37/940 W60L60 PSU 54
911401537532
RC160V LED37/965 W60L60 PSU 54
RC160V LED37/965 W60L60 PSU 54
911401537632

Product family information

Description

GreenPerform Panel RC160V is an edge lit slim panel with high efficacy in the market. It offers 3 typical dimensions: 600x600; 300x1200 and 600x1200mm to fit most of indoor applications. Its lower UGR offers better visual comfort as well. In addition, RC160V offers easy connection to control system to bring better energy saving.

Benefits

  • High lm/w provides better energy saving

  • Dali and Interact interfaces available for easy internet connection

Features

  • System efficiency: max 130lm/W

  • CRI 80 and 90 available with SDCM 4

Applications

  • Open plan office
  • Public indoor area
  • Meeting/training room

Specifications

  • Ingress protection
    IP20IP54 front/IP20 back
  • Installation
    Recessed

Downloads