Pakistan - English

Philips RC160V

Slim and reliable

Products

RC160X LED27/830 W60L60 WIA 16 CAU
RC160X LED27/830 W60L60 WIA 16 CAU
911401532932
RC160X LED29/840 W60L60 WIA 16 CAU
RC160X LED29/840 W60L60 WIA 16 CAU
911401533032
RC160X LED29/865 W60L60 WIA 16 CAU
RC160X LED29/865 W60L60 WIA 16 CAU
911401533132
RC160V LED37/830 W60L60 PSU 54 CAU
RC160V LED37/830 W60L60 PSU 54 CAU
911401533232
RC160V LED39/840 W60L60 PSU 54 CAU
RC160V LED39/840 W60L60 PSU 54 CAU
911401533332
RC160V LED39/865 W60L60 PSU 54 CAU
RC160V LED39/865 W60L60 PSU 54 CAU
911401533432
RC160V LED37/830 W30L120 PSU 54 CAU
RC160V LED37/830 W30L120 PSU 54 CAU
911401533532
RC160V LED39/840 W30L120 PSU 54 CAU
RC160V LED39/840 W30L120 PSU 54 CAU
911401533632

Product family information

Description

GreenPerform Panel RC160V is an edge lit slim panel with high efficacy in the market. It offers 3 typical dimensions: 600x600; 300x1200 and 600x1200mm to fit most of indoor applications. Its lower UGR offers better visual comfort as well. In addition, RC160V offers easy connection to control system to bring better energy saving.

Benefits

  • High lm/w provides better energy saving

  • Dali and Interact interfaces available for easy internet connection

Features

  • System efficiency: max 130lm/W

  • CRI 80 and 90 available with SDCM 4

Applications

  • Open plan office
  • Public indoor area
  • Meeting/training room

Specifications

  • Ingress protection
    IP20IP54 front/IP20 back
  • Installation
    Recessed

Downloads