Pakistan - English

Philips RC160V

Slim and reliable

Products

RC160V LED29/865 W60L60 PSU 16 CAU
RC160V LED29/865 W60L60 PSU 16 CAU
911401531332
RC160V LED27/830 W30L120 PSU 16 CAU
RC160V LED27/830 W30L120 PSU 16 CAU
911401531432
RC160V LED29/840 W30L120 PSU 16 CAU
RC160V LED29/840 W30L120 PSU 16 CAU
911401531532
RC160V LED29/865 W30L120 PSU 16 CAU
RC160V LED29/865 W30L120 PSU 16 CAU
911401531632
RC160V LED54/830 W60L120 PSU 16 CAU
RC160V LED54/830 W60L120 PSU 16 CAU
911401531732
RC160V LED58/840 W60L120 PSU 16 CAU
RC160V LED58/840 W60L120 PSU 16 CAU
911401531832
RC160V LED58/865 W60L120 PSU 16 CAU
RC160V LED58/865 W60L120 PSU 16 CAU
911401531932
RC160V LED27/830 W60L60 PSD 16 CAU
RC160V LED27/830 W60L60 PSD 16 CAU
911401532032

Product family information

Description

GreenPerform Panel RC160V is an edge lit slim panel with high efficacy in the market. It offers 3 typical dimensions: 600x600; 300x1200 and 600x1200mm to fit most of indoor applications. Its lower UGR offers better visual comfort as well. In addition, RC160V offers easy connection to control system to bring better energy saving.

Benefits

  • High lm/w provides better energy saving

  • Dali and Interact interfaces available for easy internet connection

Features

  • System efficiency: max 130lm/W

  • CRI 80 and 90 available with SDCM 4

Applications

  • Open plan office
  • Public indoor area
  • Meeting/training room

Specifications

  • Ingress protection
    IP20IP54 front/IP20 back
  • Installation
    Recessed

Downloads