Pakistan - English

Philips PowerBalance recessed HC, Recessed, 44 W, 600x600 mm, VPC, 5900 lm, 4000 K, CRI>90, DALI

RC470B 59S/940/AM PSD W60L60 VPC

Product Description

Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Power supply unit with DALI interface, 5900 lm, 44 W, 134 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam office compliant, Clear, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK02 | 0.2 J standard, Safety class I, 2 Push-in connector 5-pole

Order code: 910505106593
Full order code: 872110339039400

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Warranty period
    5 years

Downloads

Family

Product