Philips PowerBalance recessed HC, Recessed, 44 W, 600x600 mm, VPC, 5500 lm, 4000 K, CRI>90, DALI
RC470B 55S/940/GN PSD W60L60 VPC
Product Description
Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Power supply unit with DALI interface, 5500 lm, 44 W, 112 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam office compliant, Clear, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK02 | 0.2 J standard, Safety class I, 2 Push-in connector 5-pole