Pakistan - English

Philips SmartBright Slim Panel RC091

Trusted performance. Everyday.

Products

RC091V LED50S/840 PSU W60L120 G4 BCT TH
RC091V LED50S/840 PSU W60L120 G4 BCT TH
911401822588
RC091V LED50S/865 PSU W60L120 G4 BCT TH
RC091V LED50S/865 PSU W60L120 G4 BCT TH
911401822688
RC091V LED40S/840 PSU W60L60 G4 BCT
RC091V LED40S/840 PSU W60L60 G4 BCT
911401852087
RC091V LED40S/865 PSU W60L60 G4 BCT
RC091V LED40S/865 PSU W60L60 G4 BCT
911401852187
RC091V LED40S/840 PSU W30L120 G4 BCT
RC091V LED40S/840 PSU W30L120 G4 BCT
911401852287
RC091V LED40S/865 PSU W30L120 G4 BCT
RC091V LED40S/865 PSU W30L120 G4 BCT
911401852387
RC091V LED40S/865 PSU W30L120 G4 BCT TH
RC091V LED40S/865 PSU W30L120 G4 BCT TH
911401852487
RC091V LED40S/840 PSU W30L120 G4 BCT TH
RC091V LED40S/840 PSU W30L120 G4 BCT TH
911401852587

Product family information

Description

The Philips SmartBright range is comprised of a selection of essential LED luminaires that come with Philips high levels of quality at a competitive price. Reliable, energy efficient and affordable lighting solutions that you can count on to deliver what they promise. Philips SmartBright Slim Panels are our most affordable LED solution. The complete product family is available in multiple mounting types, product dimensions and lumen options to suit the widest range of applications. And thanks to the edge-lit structure, SmartBright panels deliver both higher system efficacy and excellent lighting uniformity. The essential range of LED slim panels for everyday installations.

Benefits

  • Saves 50% energy compared with TL alternatives

  • Philips quality and reliability

Features

  • System efficacy 100 lm/W

  • Strong anti-yellowish performance within lifetime

Applications

  • Offices
  • Hospitals and Care Centers
  • Retail

Downloads