Pakistan - English

Philips Ledinaire panel EcoSet, EcoSet bundle containing 4 panels, 1 sensor, 1 wall switch & 1 remote controller, 28 W, 600x600 mm, VPC, 3400 lm, 4000 K, Wireless, EcoSet, UGR19

RC075 4xW60L60 sensor sw remote EcoSet

Product Description

EcoSet bundle containing 4 panels, 1 sensor, 1 wall switch & 1 remote controller, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Wireless driver for EcoSet, 3400 lm, 28 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, UGR19, Beam angle 90°, Microprismatic lens, Acrylate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, Flying leads/wires

Order code: 929800013076
Full order code: 872016932841900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product