Pakistan - English

Philips Ledinaire panel EcoSet, 28 W, 600x600 mm, 3400 lm, 4000 K, Wireless, EcoSet, UGR19

RC075 34S/840 ESW W60L60 OC EcoSet SC

Product Description

600x600 mm, Steel, White, Signal white (RAL9003), Wireless driver for EcoSet (integrated), 3400 lm, 28 W, 121 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, UGR19, Beam angle 90°, Microprismatic lens, Acrylate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 3-pole, SC | Safety cable

Order code: 911401877685
Full order code: 872016951721999

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product